Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

BNC Male Right Angle to BNC Male Right Angle Cable 36 Inch Length Using RG142 Coax

Product ID: PE3044-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$125.99
25-49$119.69
50-99$113.39
100-249$108.35
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1,552
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG142B/U
RF Cable TypeRG142
RF Cable Impedance50 Ohm
Length36 inches

Description

BNC Male Right Angle to BNC Male Right Angle Cable 36 Inch Length Using RG142 Coax

The PE3044-36 is a BNC male right angle to BNC male right angle cable assembly designed for RG142B/U coax, offering 50 Ohm impedance and DC to 4 GHz operation. It supports RF and electronic system integration where right-angle cable routing helps reduce strain in compact equipment layouts. Brass connector bodies with gold-plated brass contacts and PTFE dielectric support reliable electrical performance, while the FEP jacket handles -55°C to 165°C environments.

Pasternack RF coax cable assembly is built with right angle BNC cable connection on one end and right angle BNC cable connection on the other. Our right angle BNC to right angle BNC cable assemblies have a male gender on end 1 and male on end 2. This BNC to BNC cable is a male to male coax assembly, PE3044-36, can also be known as a right angle BNC plug to right angle BNC plug cable assembly and will be shipped same-day as it is purchased.

BNC plug to BNC plug cable assembly PE3044-36 is built with RG142 which is a flexible coax type. The Pasternack flexible BNC cable assembly is manufactured with right angle BNC to right angle BNC cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 4 GHz maximum frequency BNC right angle male to BNC right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

BNC right angle plug to BNC right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality BNC to BNC cable assembly for quick shipment worldwide. Variations of BNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this BNC male right angle to BNC male right angle cable 36 inch length using RG142 coax.

Frequently Asked Questions

What is the PE3044-36 RF cable assembly used for?

The PE3044-36 is a BNC male right angle to BNC male right angle RF cable assembly used for in-series 50 Ohm interconnections. It uses RG142B/U flexible coax, supports DC to 4 GHz operation, and has a maximum VSWR of 1.4:1. Engineers use it in laboratory equipment, electronic systems, and compact enclosures where rear-panel clearance is limited. Its right-angle ends help manage routing cleanly while reducing cable strain at both BNC interface points.

When would I choose a right-angle BNC cable assembly instead of a straight cable?

A right-angle BNC cable assembly like PE3044-36 is chosen when straight cable exits would interfere with nearby panels or equipment. The dual right-angle design helps route RG142B/U coax through tighter spaces while maintaining 50 Ohm performance to 4 GHz. This is useful on oscilloscopes, signal generators, patch panels, and prototype racks with limited connector clearance. It also helps reduce sharp cable bends at the interface, which can improve installation fit and mechanical longevity.

Is the PE3044-36 suitable for general laboratory and electronics applications?

Yes, the PE3044-36 is suitable for general laboratory and electronics applications that use standard BNC interfaces and 50 Ohm signal paths. It combines BNC male right-angle connectors, RG142B/U flexible coax, and DC to 4 GHz operation for common RF interconnect tasks. Engineers often use this assembly for benchtop instruments, subsystem hookups, and troubleshooting setups that need manageable cable routing. Its FEP jacket and -55°C to 165°C operating range also support use across demanding thermal environments.

What makes RG142B/U coax a practical choice in the PE3044-36 assembly?

The PE3044-36 uses RG142B/U coax because it provides a flexible 50 Ohm cable platform for dependable BNC interconnections. In this assembly, RG142B/U works with brass connectors, gold-plated brass contacts, and PTFE dielectric to support RF performance through 4 GHz. Engineers select this combination for bench systems, embedded electronics, and integration tasks that need flexible routing with established cable construction. The FEP jacket also supports operation from -55°C to 165°C, which helps in harsher electrical environments.