Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

BNC Male to BNC Male Right Angle Cable 48 Inch Length Using RG142 Coax

Product ID: PE3082-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$228.99
25-49$217.54
50-99$206.09
100-249$196.93
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 315
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG142B/U
RF Cable TypeRG142
RF Cable Impedance50 Ohm
Length48 inches

Description

BNC Male to BNC Male Right Angle Cable 48 Inch Length Using RG142 Coax

The PE3082-48 is a BNC male to male RF cable assembly designed for RG142B/U coax, offering 50 Ohm impedance and DC to 4 GHz operation. It supports RF and electronic system integration where a flexible coax cable is needed between BNC interfaces in bench and installed assemblies. Brass connector bodies with nickel plating and gold-plated contacts pair with PTFE dielectric, while the assembly supports VSWR of 1.4:1 maximum.

Pasternack RF coax cable assembly is built with BNC cable connection on one end and right angle BNC cable connection on the other. Our BNC to right angle BNC cable assemblies have a male gender on end 1 and male on end 2. This BNC to BNC cable is a male to male coax assembly, PE3082-48, can also be known as a BNC plug to right angle BNC plug cable assembly and will be shipped same-day as it is purchased.

BNC plug to BNC plug cable assembly PE3082-48 is built with RG142 which is a flexible coax type. The Pasternack flexible BNC cable assembly is manufactured with BNC to right angle BNC cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 4 GHz maximum frequency BNC male to BNC right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3082-48 can also be used in the other direction and will be right angle BNC male to BNC male cable assembly if the opposite connectivity is required.

BNC plug to BNC right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality BNC to BNC cable assembly for quick shipment worldwide. Variations of BNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this BNC male to BNC male right angle cable 48 inch length using RG142 coax.

Frequently Asked Questions

What is the PE3082-48 BNC cable assembly used for?

The PE3082-48 is a BNC male to male RF cable assembly used to connect equipment, modules, and subsystems with BNC interfaces. It uses RG142B/U flexible coax, supports 50 Ohm operation, and covers frequencies from DC to 4 GHz. Engineers often use this assembly on laboratory benches, in prototype builds, and in installed electronic systems. Its BNC male-to-male configuration provides a simple interconnect between two BNC female ports in standard RF and electronics environments.

When would I use a BNC male to male cable with RG142B/U coax?

A BNC male to male cable with RG142B/U coax is used when a system needs a 50 Ohm BNC interconnect with flexible cable routing. The PE3082-48 combines RG142B/U coax, PTFE dielectric, and a DC to 4 GHz operating range for general RF connectivity. This makes it useful for test benches, electronics development, and interconnections between BNC-equipped instruments or assemblies. It is a practical choice when engineers need dependable coax performance and standard BNC interfaces in one cable assembly.

Is the PE3082-48 suitable for bench and lab RF interconnects?

The PE3082-48 is suitable for bench and lab RF interconnects because it is built as a flexible BNC cable assembly for standard 50 Ohm systems. It supports DC to 4 GHz performance and specifies a maximum VSWR of 1.4:1, which fits many general RF tasks. In laboratories, engineers use cables like this to connect instruments, evaluation hardware, and prototype circuits with BNC ports. Its flexible RG142B/U construction also helps when cable routing space is limited around crowded work areas.

What makes the PE3082-48 a good choice for general RF system integration?

The PE3082-48 is a good choice for general RF system integration because it combines standard BNC interfaces with flexible RG142B/U coax. It features 50 Ohm impedance, PTFE dielectric, brass connector bodies, gold-plated contacts, and operation from DC to 4 GHz. These characteristics fit many electronics and RF assemblies that need straightforward BNC connectivity between subsystems or test points. Engineers also value the familiar BNC coupling style when they need quick connection and disconnection during integration work.