Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

75 Ohm BNC Male to 75 Ohm BNC Male Cable 36 Inch Length Using 75 Ohm RG179 Coax

Product ID: PE33401-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$88.79
25-49$84.35
50-99$79.91
100-249$76.36
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 222
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG179B/U
RF Cable TypeRG179
RF Cable Impedance75 Ohm
Length36 inches

Description

75 Ohm BNC Male to 75 Ohm BNC Male Cable 36 Inch Length Using 75 Ohm RG179 Coax

The PE33401-36 is a BNC male to male RF cable designed for 75 Ohm interconnects, offering 75 Ohm impedance and DC to 1 GHz operation. It supports RF and electronic system integration where 75 Ohm BNC interfaces need a flexible in-series cable assembly. Brass connectors with gold-plated brass contacts and PTFE dielectric pair with RG179B/U coax and an FEP jacket for reliable signal transfer.

Pasternack RF coax cable assembly is built with BNC cable connection on one end and BNC cable connection on the other. Our BNC to BNC cable assemblies have a male gender on end 1 and male on end 2. This BNC to BNC cable is a male to male coax assembly, PE33401-36, can also be known as a BNC plug to BNC plug cable assembly and will be shipped same-day as it is purchased.

BNC plug to BNC plug cable assembly PE33401-36 is built with RG179 which is a flexible coax type. The Pasternack flexible BNC cable assembly is manufactured with BNC to BNC cable connectors, has a 75 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency BNC male to BNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

BNC plug to BNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality BNC to BNC cable assembly for quick shipment worldwide. Variations of BNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 75 Ohm BNC male to 75 Ohm BNC male cable 36 inch length using 75 Ohm RG179 coax.

Frequently Asked Questions

What is the PE33401-36 BNC cable used for?

The PE33401-36 is a 75 Ohm BNC male-to-male cable used to connect two female BNC interfaces in one signal path. It features RG179B/U coax, straight BNC male connectors, PTFE dielectric, and DC to 1 GHz operation for matched 75 Ohm performance. Engineers use it in broadcast video, instrumentation, and electronic integration setups where impedance consistency matters across connected equipment. Its flexible construction also helps when routing cable through tighter spaces between rack gear, bench instruments, or panel-mounted connections.

When should I use a 75 Ohm BNC male-to-male cable instead of a 50 Ohm cable?

A 75 Ohm BNC male-to-male cable like PE33401-36 should be used when both connected ports are designed for 75 Ohm systems. It provides 75 Ohm connectors and 75 Ohm RG179B/U coax, which helps preserve proper matching across DC to 1 GHz applications. This matters in video, test, and electronics environments where impedance mismatch can affect return loss and overall signal behavior. Using a 50 Ohm cable in those paths can introduce avoidable mismatch issues even when the connector style looks similar.

Is the PE33401-36 suitable for broadcast video and instrumentation setups?

The PE33401-36 is suitable for broadcast video and instrumentation setups that use 75 Ohm BNC interfaces and require flexible cable routing. It supports DC to 1 GHz operation and uses RG179B/U coax with straight BNC male connectors on both cable ends. Broadcast systems use this style of cable for equipment interconnects, while labs use it between analyzers, generators, and supporting fixtures. Its PTFE dielectric, FEP jacket, and brass connector construction support reliable use across demanding bench and equipment environments.

What connector and cable construction does the PE33401-36 use?

The PE33401-36 uses straight BNC male connectors on both ends with a flexible RG179B/U coaxial cable in between. Its connectors use brass bodies, brass contacts, gold contact plating, and PTFE dielectric, while the cable jacket material is FEP. That construction supports 75 Ohm signal paths where engineers need standard in-series BNC connectivity through DC to 1 GHz. It is a practical choice for system integration work that values straightforward mating, flexible routing, and consistent materials across the assembly.