Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

BNC Male Right Angle to BNC Male Right Angle Cable 72 Inch Length Using 75 Ohm RG179 Coax, RoHS

Product ID: PE3366LF-72

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$127.99
25-49$121.59
50-99$115.19
100-249$110.07
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 499
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG179B/U
RF Cable TypeRG179
RF Cable Impedance75 Ohm
Length72 inches

Description

BNC Male Right Angle to BNC Male Right Angle Cable 72 Inch Length Using 75 Ohm RG179 Coax, RoHS

The PE3366LF-72 is a BNC male right angle to BNC male right angle cable designed for in-series RF connections, offering 75 Ohm cable impedance. It helps route coax through tighter equipment spaces where straight connectors can add strain at the cable interface. Built with RG179B/U coax, PTFE dielectric, and an FEP jacket, it supports flexible routing in compact electronic assemblies.

Pasternack RF coax cable assembly is built with right angle BNC cable connection on one end and right angle BNC cable connection on the other. Our right angle BNC to right angle BNC cable assemblies have a male gender on end 1 and male on end 2. This BNC to BNC cable is a male to male coax assembly, PE3366LF-72, can also be known as a right angle BNC plug to right angle BNC plug cable assembly and will be shipped same-day as it is purchased.

BNC plug to BNC plug cable assembly PE3366LF-72 is built with RG179 which is a flexible coax type. The Pasternack flexible BNC cable assembly is manufactured with right angle BNC to right angle BNC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this BNC right angle male to BNC right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

BNC right angle plug to BNC right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality BNC to BNC cable assembly for quick shipment worldwide. Variations of BNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this BNC male right angle to BNC male right angle cable 72 inch length using 75 Ohm RG179 coax, RoHS.

Frequently Asked Questions

What is the PE3366LF-72 BNC cable assembly used for?

The PE3366LF-72 is a BNC male right angle to BNC male right angle cable assembly used for in-series RF and electronic interconnects. It uses 75 Ohm RG179B/U coax with PTFE dielectric and an FEP jacket for flexible cable routing. Engineers use it where equipment spacing is limited and straight connectors would extend too far from panels. Its dual right-angle BNC interfaces help reduce cable stress in racks, test setups, and compact electronic assemblies.

When would I choose a right-angle BNC cable instead of a straight BNC cable?

A right-angle BNC cable like the PE3366LF-72 is chosen when rear-panel clearance or cable bend space is restricted. Its two right-angle male BNC connectors help direct the cable path closer to equipment surfaces and reduce protrusion. This is useful in rack-mounted electronics, instrument hookups, and dense integration spaces with multiple adjacent ports. It can also help lower mechanical strain at the connector interface during repeated routing and service access.

Is the PE3366LF-72 suitable for 75 Ohm cable routing applications?

The PE3366LF-72 uses 75 Ohm RG179B/U coax, so it fits applications that call for 75 Ohm cable routing. It combines that cable construction with BNC male right-angle connectors on both ends for compact in-series connections. Engineers often use this style in video-related paths, bench interconnects, and electronic systems with limited connector clearance. You should still confirm full system compatibility because the listed connector impedance is 50 Ohm on each BNC interface.

What makes the PE3366LF-72 useful in compact electronic assemblies?

The PE3366LF-72 is useful in compact electronic assemblies because both BNC connectors are right angle and support tighter cable exits. Its flexible RG179B/U coax, PTFE dielectric, and FEP jacket help the assembly route through crowded spaces more easily. This configuration is practical in chassis wiring, rear-panel connections, and bench systems where space behind the interface is limited. It helps maintain a cleaner cable path while reducing the need for sharp bends immediately after the connector.