Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

BNC Male to BNC Male Right Angle Cable 24 Inch Length Using RG188 Coax

Product ID: PE3C3377-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$88.49
25-49$84.07
50-99$79.64
100-249$76.10
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 999
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG188A/U
RF Cable TypeRG188
RF Cable Impedance50 Ohm
Length24 inches

Description

BNC Male to BNC Male Right Angle Cable 24 Inch Length Using RG188 Coax

The PE3C3377-24 is a BNC male to male RF cable assembly with a right angle end, designed for RG188A/U coax, offering 50 Ohm impedance and DC to 1 GHz operation. It supports RF and electronic system integration where a right angle connector helps route cable in tighter equipment spaces. Brass connector bodies, PTFE cable jacket, and PTFE dielectric support stable performance, while the assembly is rated for 1.5:1 maximum VSWR.

Pasternack RF coax cable assembly is built with BNC cable connection on one end and right angle BNC cable connection on the other. Our BNC to right angle BNC cable assemblies have a male gender on end 1 and male on end 2. This BNC to BNC cable is a male to male coax assembly, PE3C3377-24, can also be known as a BNC plug to right angle BNC plug cable assembly and will be shipped same-day as it is purchased.

BNC plug to BNC plug cable assembly PE3C3377-24 is built with RG188 which is a flexible coax type. The Pasternack flexible BNC cable assembly is manufactured with BNC to right angle BNC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency BNC male to BNC right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C3377-24 can also be used in the other direction and will be right angle BNC male to BNC male cable assembly if the opposite connectivity is required.

BNC plug to BNC right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality BNC to BNC cable assembly for quick shipment worldwide. Variations of BNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this BNC male to BNC male right angle cable 24 inch length using RG188 coax.

Frequently Asked Questions

What is the PE3C3377-24 BNC cable assembly used for?

The PE3C3377-24 is a BNC male to BNC male RF cable assembly used for in-series connections in general RF and electronics systems. It features 50 Ohm impedance, RG188A/U coax, one right angle connector end, and DC to 1 GHz operation. Engineers use it on bench instruments, panels, and prototype assemblies where BNC interfaces must connect in limited space. The right angle end helps manage cable routing and can reduce clearance issues behind equipment or inside compact enclosures.

When would I choose a right angle BNC cable instead of a straight BNC cable?

A right angle BNC cable like the PE3C3377-24 is useful when equipment layout leaves little space for a straight connector exit. This assembly combines one right angle BNC male end with one straight BNC male end on 50 Ohm RG188A/U coax. Engineers choose it for instrument racks, chassis connections, and test benches where bend radius and rear-panel clearance matter. Using a right angle end can improve routing, reduce cable stress near the connector, and simplify installation in tighter spaces.

Is the PE3C3377-24 compatible with standard 50 Ohm BNC interfaces?

The PE3C3377-24 is built for standard 50 Ohm BNC connections, making it suitable for systems that use matching BNC female interfaces. Both ends are BNC male with standard polarity, and each connector is specified at 50 Ohm impedance. This makes the assembly appropriate for RF equipment, test setups, and electronic subsystems designed around 50 Ohm signal paths. It should be selected where connector series, gender, and impedance all match the mating equipment requirements.

Why does the PE3C3377-24 use RG188A/U coax?

The PE3C3377-24 uses RG188A/U coax to provide a flexible 50 Ohm cable option for BNC interconnects in compact RF assemblies. Its construction includes PTFE dielectric and PTFE jacket materials, which support stable cable performance in demanding electronic environments. Engineers often select this cable type for lab systems, prototypes, and routed assemblies that need manageable size and dependable connectivity. Combined with the right angle BNC end, RG188A/U helps the assembly fit more easily into constrained installation spaces.