Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

75 Ohm BNC Male to 75 Ohm BNC Male Cable 60 Inch Length Using 75 Ohm RG216 Coax

Product ID: PE33403-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Product discontinued.
Search for alternative Cable Assemblies or contact us.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG216/U
RF Cable TypeRG216
RF Cable Impedance75 Ohm
Length60 inches

Description

75 Ohm BNC Male to 75 Ohm BNC Male Cable 60 Inch Length Using 75 Ohm RG216 Coax

The PE33403-60 is a BNC male to male RF cable designed for 75 Ohm signal paths, offering 75 Ohm impedance and DC to 1 GHz operation. It connects RF equipment, video-related 75 Ohm interfaces, and bench assemblies that need in-series BNC terminations with straight connector ends. Brass connector bodies, gold-plated brass contacts, and Teflon dielectrics support reliable mating, while RG216/U coax and a PVC jacket provide flexibility.

Pasternack RF coax cable assembly is built with BNC cable connection on one end and BNC cable connection on the other. Our BNC to BNC cable assemblies have a male gender on end 1 and male on end 2. This BNC to BNC cable is a male to male coax assembly, PE33403-60, can also be known as a BNC plug to BNC plug cable assembly and will be shipped same-day as it is purchased.

BNC plug to BNC plug cable assembly PE33403-60 is built with RG216 which is a flexible coax type. The Pasternack flexible BNC cable assembly is manufactured with BNC to BNC cable connectors, has a 75 Ohm impedance and is double shielded. RF specs on this 1 GHz maximum frequency BNC male to BNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

BNC plug to BNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality BNC to BNC cable assembly for quick shipment worldwide. Variations of BNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 75 Ohm BNC male to 75 Ohm BNC male cable 60 inch length using 75 Ohm RG216 coax.

Frequently Asked Questions

What is the PE33403-60 BNC cable assembly used for?

The PE33403-60 is a 75 Ohm BNC male to BNC male cable assembly used to connect equipment with female BNC ports. It uses RG216/U flexible coax and supports DC to 1 GHz operation for matched 75 Ohm signal paths. Engineers use it on RF benches, in electronic assemblies, and in video-related interconnects that require BNC interfaces. Its straight connectors and in-series design make it suitable for direct device-to-device or panel-to-equipment cable runs.

When should I use a 75 Ohm BNC male to male cable instead of a 50 Ohm version?

A 75 Ohm BNC cable like the PE33403-60 should be used when the connected equipment and cable path are specified for 75 Ohm impedance. This assembly has 75 Ohm BNC male connectors on both ends and uses 75 Ohm RG216/U coax. Engineers commonly choose it for video-related systems, RF distribution paths, and other installations built around 75 Ohm interfaces. Using the correct impedance helps maintain proper system matching across connected components and avoids unnecessary interface mismatches.

Is the PE33403-60 suitable for bench and system integration work?

The PE33403-60 is suitable for bench work and system integration where a flexible 75 Ohm BNC interconnect is required. It features straight BNC male connectors, brass bodies, gold-plated brass contacts, and Teflon connector dielectrics. These construction details support repeated connections in lab setups, prototype assemblies, and installed electronic systems using BNC interfaces. The RG216/U coax and PVC jacket also help with cable routing in applications that need flexibility rather than rigid interconnect hardware.

What makes the PE33403-60 a good choice for 75 Ohm BNC interconnects?

The PE33403-60 is a practical choice for 75 Ohm BNC interconnects because its connectors and cable are all specified for 75 Ohm service. It combines BNC male connectors, RG216/U flexible coax, and DC to 1 GHz performance in one cable assembly. Engineers can use it to join compatible ports in test setups, electronic equipment, and video-related signal chains. Its standard polarity, straight connector angles, and crimp-solder attachment approach also fit common BNC integration and maintenance requirements.