Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

BNC Male Right Angle to BNC Male Right Angle Cable 36 Inch Length Using RG316 Coax

Product ID: PE3842-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$114.99
25-49$109.24
50-99$103.49
100-249$98.89
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm
Length36 inches

Description

BNC Male Right Angle to BNC Male Right Angle Cable 36 Inch Length Using RG316 Coax

The PE3842-36 is a BNC male right angle to BNC male right angle cable designed for RG316/U coax, offering 50 Ohm impedance. It supports RF and electronic system integration where right-angle cable routing helps reduce bend stress in tighter equipment layouts. Brass connector bodies with silver-plated contacts pair with an FEP jacketed RG316 cable for reliable 50 Ohm interconnect performance.

Pasternack RF coax cable assembly is built with right angle BNC cable connection on one end and right angle BNC cable connection on the other. Our right angle BNC to right angle BNC cable assemblies have a male gender on end 1 and male on end 2. This BNC to BNC cable is a male to male coax assembly, PE3842-36, can also be known as a right angle BNC plug to right angle BNC plug cable assembly and will be shipped same-day as it is purchased.

BNC plug to BNC plug cable assembly PE3842-36 is built with RG316 which is a flexible coax type. The Pasternack flexible BNC cable assembly is manufactured with right angle BNC to right angle BNC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this BNC right angle male to BNC right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

BNC right angle plug to BNC right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality BNC to BNC cable assembly for quick shipment worldwide. Variations of BNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this BNC male right angle to BNC male right angle cable 36 inch length using RG316 coax.

Frequently Asked Questions

What is the PE3842-36 BNC cable used for?

The PE3842-36 is a BNC male right angle to BNC male right angle cable used for 50 Ohm RF and electronic interconnects. It uses RG316/U coax, standard polarity BNC interfaces, and right-angle connectors on both ends to support compact cable routing. Engineers use it in test setups, electronic assemblies, and equipment interconnects where straight connectors would extend too far. This configuration helps reduce cable protrusion and supports cleaner routing in racks, benches, and enclosed systems.

When should I use a right-angle BNC cable instead of a straight BNC cable?

A right-angle BNC cable like the PE3842-36 is useful when equipment spacing or panel depth makes straight cable exits difficult. Its dual right-angle BNC male connectors help route the assembly closer to the equipment surface and reduce bend stress. Engineers often choose this style for rack-mounted hardware, bench instruments, and crowded electronic assemblies with limited rear clearance. It is especially helpful when preserving access around adjacent ports, modules, or enclosure walls matters.

Is the PE3842-36 compatible with standard 50 Ohm BNC interfaces?

The PE3842-36 is designed for standard 50 Ohm BNC connections and mates with 50 Ohm BNC female interfaces in RF systems. Both connector ends are BNC male with standard polarity, and the cable assembly uses 50 Ohm RG316/U coax. This makes it suitable for electronics integration, instrument cabling, and general RF interconnect tasks that require impedance continuity. Engineers should match connector series, gender, and impedance to the target equipment before installation.

Why is RG316/U coax used in the PE3842-36 cable assembly?

The PE3842-36 uses RG316/U coax to provide a flexible 50 Ohm cable platform for BNC interconnects in compact RF assemblies. Its construction pairs with right-angle BNC connectors and an FEP jacket to support routing through tighter equipment spaces. Engineers use this cable style in laboratory, electronics, and system integration work where manageable cable paths are important. The combination helps simplify installation while maintaining the required BNC interface and 50 Ohm cable format.