Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

BNC Male to BNC Male Right Angle Cable 60 Inch Length Using RG316 Coax

Product ID: PE3C3391-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$110.99
25-49$105.44
50-99$99.89
100-249$95.45
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm
Length60 inches

Description

BNC Male to BNC Male Right Angle Cable 60 Inch Length Using RG316 Coax

The PE3C3391-60 is a BNC male to BNC male RF cable with a right angle connector, designed for RG316/U coax, offering 50 Ohm impedance and DC to 1 GHz operation. It helps route RF connections where one end needs tighter cable clearance in electronic assemblies and bench setups. Brass connector bodies, silver-plated contacts, Teflon dielectric, and FEP jacket support flexible 50 Ohm performance with 1.5:1 maximum VSWR.

Pasternack RF coax cable assembly is built with BNC cable connection on one end and right angle BNC cable connection on the other. Our BNC to right angle BNC cable assemblies have a male gender on end 1 and male on end 2. This BNC to BNC cable is a male to male coax assembly, PE3C3391-60, can also be known as a BNC plug to right angle BNC plug cable assembly and will be shipped same-day as it is purchased.

BNC plug to BNC plug cable assembly PE3C3391-60 is built with RG316 which is a flexible coax type. The Pasternack flexible BNC cable assembly is manufactured with BNC to right angle BNC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency BNC male to BNC right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C3391-60 can also be used in the other direction and will be right angle BNC male to BNC male cable assembly if the opposite connectivity is required.

BNC plug to BNC right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality BNC to BNC cable assembly for quick shipment worldwide. Variations of BNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this BNC male to BNC male right angle cable 60 inch length using RG316 coax.

Frequently Asked Questions

What is the PE3C3391-60 BNC cable used for?

The PE3C3391-60 is a BNC male to BNC male RF cable used to connect 50 Ohm equipment in RF and electronics setups. It uses RG316/U coax, supports DC to 1 GHz operation, and includes one right angle connector for tighter routing. Engineers often use it between bench instruments, RF modules, and panel connections where BNC interfaces are already specified. This configuration helps reduce cable crowding near equipment while maintaining a standard in-series BNC connection path.

When would I choose a right angle BNC cable assembly?

A right angle BNC cable assembly like PE3C3391-60 is useful when straight cable exits would create strain or clearance problems. This cable combines a right angle BNC male on one end, a straight BNC male on the other, and flexible RG316/U coax. Engineers choose it for instrument racks, enclosed electronic assemblies, and bench fixtures where connector space is limited. The angled interface helps manage bend radius more cleanly and can simplify cable routing around nearby hardware.

Is the PE3C3391-60 compatible with standard BNC interfaces?

The PE3C3391-60 is built with standard polarity BNC male connectors and is intended for standard 50 Ohm BNC interface connections. Both ends use BNC series connectors with 50 Ohm impedance, which matches many RF and electronics test systems. It is commonly used wherever equipment presents BNC female ports on instruments, modules, or panel-mounted hardware. Engineers should still confirm system impedance and frequency needs, especially when mixing cables with other legacy BNC components.

Why does RG316/U matter in this BNC cable assembly?

RG316/U matters in the PE3C3391-60 because it provides a flexible coaxial cable platform for routed RF connections. This assembly pairs RG316/U coax with an FEP jacket, Teflon dielectric, and silver-plated brass contacts for 50 Ohm performance. That combination is useful in lab integration, prototype builds, and electronic systems where cable movement and fit are important. Engineers often select this cable type when they need a compact, flexible interconnect instead of a stiffer coax assembly.