Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

BNC Male to BNC Male Right Angle Cable 48 Inch Length Using RG402 Coax

Product ID: PE39108-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$125.99
25-49$119.69
50-99$113.39
100-249$108.35
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 29
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG402/U
RF Cable TypeRG402
RF Cable Impedance50 Ohm
Length48 inches

Description

BNC Male to BNC Male Right Angle Cable 48 Inch Length Using RG402 Coax

The PE39108-48 is a BNC male to BNC male right angle cable designed for RG402/U coax, offering 50 Ohm impedance for in-series RF connections. It supports RF and electronic system integration where a semi-rigid cable helps maintain controlled routing between BNC interfaces. Brass connector bodies and gold-plated brass contacts pair with PTFE and Teflon dielectric materials for reliable electrical performance.

Pasternack RF coax cable assembly is built with BNC cable connection on one end and right angle BNC cable connection on the other. Our BNC to right angle BNC cable assemblies have a male gender on end 1 and male on end 2. This BNC to BNC cable is a male to male coax assembly, PE39108-48, can also be known as a BNC plug to right angle BNC plug cable assembly and will be shipped same-day as it is purchased.

BNC plug to BNC plug cable assembly PE39108-48 is built with RG402 which is a semi-rigid coax type. The Pasternack semi-rigid BNC cable assembly is manufactured with BNC to right angle BNC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this BNC male to BNC right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE39108-48 can also be used in the other direction and will be right angle BNC male to BNC male cable assembly if the opposite connectivity is required.

BNC plug to BNC right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality BNC to BNC cable assembly for quick shipment worldwide. Variations of BNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this BNC male to BNC male right angle cable 48 inch length using RG402 coax.

Frequently Asked Questions

What is the PE39108-48 BNC cable assembly used for?

The PE39108-48 is a BNC male to BNC male right angle cable assembly used for in-series RF and electronic interconnections. It uses RG402/U semi-rigid coax with 50 Ohm impedance, brass connectors, gold-plated brass contacts, and PTFE-based dielectric materials. Engineers use it on benches and in integrated assemblies where controlled cable routing is important around nearby instruments or panels. Its BNC male-to-male configuration fits systems that need direct connection between two BNC female interfaces in fixed layouts.

When would I choose a semi-rigid BNC cable like PE39108-48?

The PE39108-48 is a good choice when an RF setup needs a cable that holds a defined route more consistently. Its RG402/U semi-rigid construction and 50 Ohm impedance suit bench assemblies, prototypes, and system builds with established cable paths. Engineers often select this style when flexible cable movement is less important than repeatable positioning near instruments or enclosures. The right angle configuration also helps manage space where connector clearance is limited around adjacent hardware.

Why use a BNC male to BNC male right angle cable assembly?

A BNC male to BNC male right angle cable assembly like PE39108-48 connects two BNC female ports in compact RF systems. This cable combines a male-to-male interface, 50 Ohm construction, and RG402/U semi-rigid coax for direct in-series connectivity. Engineers use this format on test benches, electronics racks, and prototype assemblies where port access can be restricted. The right angle end helps reduce strain and improves cable routing where straight connector exits would crowd nearby equipment.

What makes PE39108-48 suitable for RF bench and integration work?

The PE39108-48 is suited for RF bench and integration work because it combines common BNC interfaces with semi-rigid RG402/U coax. It features 50 Ohm impedance, brass connector bodies, gold-plated brass contacts, and PTFE and Teflon dielectric materials for dependable construction. These attributes fit general RF and electronics environments where engineers need straightforward BNC interconnects between instruments, fixtures, or subsystems. Its semi-rigid form and right angle layout help maintain organized routing in repeatable lab and assembly configurations.