Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

BNC Male to BNC Male Cable 48 Inch Length Using RG58 Coax

Product ID: PE3067-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$69.19
25-49$65.73
50-99$62.27
100-249$59.50
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1,837
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG58C/U
RF Cable TypeRG58
RF Cable Impedance50 Ohm
Length48 inches

Description

BNC Male to BNC Male Cable 48 Inch Length Using RG58 Coax

The PE3067-48 is a BNC male to male cable assembly designed for RG58C/U coax, offering 50 Ohm impedance and DC to 4 GHz operation. It connects RF instruments, subsystems, and bench hardware where standard BNC interfaces need a flexible in-series cable link. Brass connectors with gold-plated contacts and PTFE dielectric support reliable electrical performance, while the assembly is rated from -40°C to 80°C.

Pasternack RF coax cable assembly is built with BNC cable connection on one end and BNC cable connection on the other. Our BNC to BNC cable assemblies have a male gender on end 1 and male on end 2. This BNC to BNC cable is a male to male coax assembly, PE3067-48, can also be known as a BNC plug to BNC plug cable assembly and will be shipped same-day as it is purchased.

BNC plug to BNC plug cable assembly PE3067-48 is built with RG58 which is a flexible coax type. The Pasternack flexible BNC cable assembly is manufactured with BNC to BNC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 4 GHz maximum frequency BNC male to BNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

BNC plug to BNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality BNC to BNC cable assembly for quick shipment worldwide. Variations of BNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this BNC male to BNC male cable 48 inch length using RG58 coax.

Frequently Asked Questions

What is the PE3067-48 BNC cable assembly used for?

The PE3067-48 is a BNC male to BNC male cable assembly used to connect 50 Ohm RF devices with standard BNC interfaces. It uses RG58C/U flexible coax, supports DC to 4 GHz operation, and has a maximum VSWR of 1.4:1. Engineers often use it between lab instruments, signal sources, analyzers, and electronic subsystems that require a simple in-series cable link. Its straight BNC connectors and flexible construction make it practical for benches, prototype racks, and general electronics integration tasks.

When should I choose a BNC male-to-male cable with RG58 coax?

A BNC male-to-male cable like the PE3067-48 is a good choice when both connected devices have BNC female ports. This assembly uses RG58C/U flexible coax, 50 Ohm impedance, and straight BNC male connectors for standard in-series RF connections. Engineers select it for test benches, lab setups, and subsystem wiring where flexible routing and common BNC connectivity are required. It is especially useful when your application operates within the PE3067-48 DC to 4 GHz frequency range and needs a familiar cable format.

Is the PE3067-48 suitable for laboratory and test equipment connections?

The PE3067-48 is suitable for laboratory and test equipment connections that use 50 Ohm BNC interfaces and operate through 4 GHz. It features BNC male connectors on both ends, brass bodies, gold-plated contacts, PTFE dielectric, and RG58C/U flexible coax. These attributes fit common connections between oscilloscopes, RF generators, analyzers, and supporting electronic modules in development environments. Its flexible cable construction also helps technicians route temporary or semi-permanent connections around crowded benches and instrument stacks.

How does the PE3067-48 support standard 50 Ohm RF interconnects?

The PE3067-48 supports standard 50 Ohm RF interconnects by combining 50 Ohm BNC connectors with a 50 Ohm RG58C/U coaxial cable. It is built as an in-series assembly with straight male BNC ends, standard polarity, and Crimp/Crimp attachment methods. This combination helps engineers maintain interface consistency when connecting compatible instruments, modules, and electronic assemblies in RF environments. For general bench and lab use, the PE3067-48 offers a straightforward way to extend or bridge standard BNC signal paths.