Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

BNC Male to BNC Male Right Angle Cable 48 Inch Length Using 75 Ohm RG59 Coax

Product ID: PE3508-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$66.09
25-49$62.79
50-99$59.48
100-249$56.84
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 302
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG59B/U
RF Cable TypeRG59
RF Cable Impedance75 Ohm
Length48 inches

Description

BNC Male to BNC Male Right Angle Cable 48 Inch Length Using 75 Ohm RG59 Coax

The PE3508-48 is a BNC male to male right angle RF cable designed for RG59B/U coax, offering 75 Ohm cable impedance. It supports RF and electronic system integration where right angle cable routing helps fit connections into tighter equipment spaces. Brass connector bodies with gold-plated brass contacts pair with RG59B/U flexible coax and a PVC (NC) jacket.

Pasternack RF coax cable assembly is built with BNC cable connection on one end and right angle BNC cable connection on the other. Our BNC to right angle BNC cable assemblies have a male gender on end 1 and male on end 2. This BNC to BNC cable is a male to male coax assembly, PE3508-48, can also be known as a BNC plug to right angle BNC plug cable assembly and will be shipped same-day as it is purchased.

BNC plug to BNC plug cable assembly PE3508-48 is built with RG59 which is a flexible coax type. The Pasternack flexible BNC cable assembly is manufactured with BNC to right angle BNC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this BNC male to BNC right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3508-48 can also be used in the other direction and will be right angle BNC male to BNC male cable assembly if the opposite connectivity is required.

BNC plug to BNC right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality BNC to BNC cable assembly for quick shipment worldwide. Variations of BNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this BNC male to BNC male right angle cable 48 inch length using 75 Ohm RG59 coax.

Frequently Asked Questions

What is the PE3508-48 BNC cable assembly used for?

The PE3508-48 is a BNC male to male right angle RF cable assembly used for in-series RF and electronic system integration. It uses RG59B/U flexible coax with 75 Ohm cable impedance and includes right angle BNC male connectors on both ends. This configuration helps when equipment spacing is tight and straight cable exits would interfere with adjacent ports or panels. Engineers often use it in laboratory setups, compact enclosures, and general RF interconnect paths that need easier cable routing.

When would I choose a right angle BNC cable instead of a straight cable?

A right angle BNC cable like the PE3508-48 is useful when rear-panel clearance is limited or cable routing must turn immediately. The dual right angle connector design helps reduce protrusion from equipment and supports neater cable management in tighter spaces. This matters in densely packed electronic systems, test benches, and portable assemblies where connector access is restricted. It is a practical choice when maintaining BNC connectivity is important but available space around the port is constrained.

Is the PE3508-48 suitable for compact RF and electronics assemblies?

Yes, the PE3508-48 is suited for compact RF and electronics assemblies that use BNC interfaces and require flexible cable routing. It combines RG59B/U flexible coax, BNC male connectors, and right angle exits that help fit cable runs into limited spaces. That makes it useful in enclosures, instrument racks, and bench systems where direct straight connections may be awkward. The cable supports orderly routing while preserving the intended in-series BNC connection format for compatible equipment.

What makes the PE3508-48 useful for RF system integration?

The PE3508-48 is useful for RF system integration because it combines a common BNC male-to-male format with flexible RG59B/U coax. Its 75 Ohm cable construction and dual right angle connector layout help simplify installation where routing space is limited. Integrators can use it to connect compatible BNC interfaces in electronic assemblies, test setups, and general RF signal paths. The design is especially helpful when cable management, connector access, and compact equipment layouts all affect installation choices.