75 Ohm BNC Male to 75 Ohm BNC Male Right Angle Cable Using 75 Ohm RG59 Coax
Product ID:
PE3W00288
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | BNC |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 75 Ohm |
Connector Series 2 | BNC |
Connector Gender 2 | Male |
Connector Polarity 2 | Standard |
Connector Angle 2 | Right Angle |
Connector Mount Method 2 | None |
Connector Impedance 2 | 75 Ohm |
RF Cable Part Number | RG59B/U |
RF Cable Type | RG59 |
RF Cable Impedance | 75 Ohm |
Description
Click on the below images to access KitBOM product pages:
![](/images/product/medium/PE4601.jpg) | ![](/images/product/medium/RG59B-U.jpg) | ![](/images/product/medium/PE4607.jpg) | ![](/images/webtools/configurator/kitbom_datasheets.png) |
---|
PE4601 | RG59B/U | PE4607 | KitBOM Datasheet |
---|
75 Ohm BNC Male to 75 Ohm BNC Male Right Angle Cab
PE3W00288 is a BNC male to BNC male right angle cable using RG59 coax. This Pasternack BNC male to BNC male right angle cable assembly uses a 75 Ohm BNC for connector 1 and a 75 Ohm BNC for connector 2. BNC to BNC right angle coaxial cable assembly uses 90 degree right angle coax cable connector.
Our male BNC to male BNC right angle cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W00288 BNC male to BNC male right angle cable assembly is constructed with RG59 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.