Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

BNC Male to BNC Male Cable 72 Inch Length Using RG8 Coax

Product ID: PE3807-72

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$139.99
25-49$132.99
50-99$125.99
100-249$120.39
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 187
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG8A/U
RF Cable TypeRG8
RF Cable Impedance50 Ohm
Length72 inches

Description

BNC Male to BNC Male Cable 72 Inch Length Using RG8 Coax

The PE3807-72 is a BNC male to male RF cable assembly designed for RG8A/U coax, offering 50 Ohm impedance and DC to 1 GHz operation. It supports RF and electronic system integration where straight BNC terminations simplify bench connections and equipment interconnect routing. Brass connectors with nickel-plated bodies, gold-plated contacts, and Teflon dielectrics help maintain 1.4:1 maximum VSWR across the operating range.

Pasternack RF coax cable assembly is built with BNC cable connection on one end and BNC cable connection on the other. Our BNC to BNC cable assemblies have a male gender on end 1 and male on end 2. This BNC to BNC cable is a male to male coax assembly, PE3807-72, can also be known as a BNC plug to BNC plug cable assembly and will be shipped same-day as it is purchased.

BNC plug to BNC plug cable assembly PE3807-72 is built with RG8 which is a flexible coax type. The Pasternack flexible BNC cable assembly is manufactured with BNC to BNC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency BNC male to BNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

BNC plug to BNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality BNC to BNC cable assembly for quick shipment worldwide. Variations of BNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this BNC male to BNC male cable 72 inch length using RG8 coax.

Frequently Asked Questions

What is the PE3807-72 BNC cable assembly used for?

The PE3807-72 is a BNC male to male RF cable assembly used to connect two standard female BNC interfaces. It uses RG8A/U flexible coax, supports 50 Ohm impedance, and operates from DC to 1 GHz. Engineers use it on electronic benches, laboratory equipment, and integrated RF systems that rely on BNC interconnects. Its straight connector configuration makes it practical for direct point-to-point links between instruments, modules, and other standard BNC ports.

When would I use a BNC male to BNC male cable with RG8A/U coax?

A BNC male to BNC male cable like PE3807-72 is used when two female BNC ports need a direct 50 Ohm connection. This assembly combines straight BNC connectors with RG8A/U flexible coax and a 1.4:1 maximum VSWR specification. Engineers often choose it for bench interconnects, RF electronics integration, and laboratory setups operating through 1 GHz. It is a good fit when standard BNC connectivity and controlled impedance matter more than miniature cable size.

Is the PE3807-72 suitable for general laboratory and electronics test setups?

Yes, the PE3807-72 is suitable for general laboratory and electronics test setups that use standard 50 Ohm BNC interfaces. It operates from DC to 1 GHz and uses straight BNC male connectors on both ends for simple equipment linking. Test benches and lab systems benefit from its flexible RG8A/U coax when routing between instruments, modules, and enclosures. Its brass connectors, Teflon dielectrics, and gold-plated contacts support repeatable mating in routine measurement environments.

What makes the PE3807-72 a practical choice for BNC interconnects?

The PE3807-72 is a practical BNC interconnect because it combines a common male-to-male format with 50 Ohm RG8A/U coax. It features straight connectors, brass construction, nickel-plated bodies, gold-plated contacts, and DC to 1 GHz performance. These attributes suit everyday RF system integration, instrument hookups, and electronic assemblies that depend on standard BNC connections. Engineers can use it where a flexible cable assembly is needed to bridge equipment without changing connector series or impedance.