Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

BNC Male to BNC Male Cable 12 Inch Length Using RG8X Coax, RoHS

Product ID: PE3264-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$91.69
25-49$87.11
50-99$82.52
100-249$78.85
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG8X
RF Cable TypeRG8X
RF Cable Impedance50 Ohm
Length12 inches

Description

BNC Male to BNC Male Cable 12 Inch Length Using RG8X Coax, RoHS

The PE3264-12 is a BNC male to male RF cable designed for in-series coaxial connections, offering 50 Ohm impedance and DC to 1 GHz operation. It supports RF system integration and bench setups that need a flexible cable with standard BNC interfaces at both ends. Brass connectors with nickel-plated bodies, gold-plated contacts, and RG8X coax support reliable signal transfer across the operating range.

Pasternack RF coax cable assembly is built with BNC cable connection on one end and BNC cable connection on the other. Our BNC to BNC cable assemblies have a male gender on end 1 and male on end 2. This BNC to BNC cable is a male to male coax assembly, PE3264-12, can also be known as a BNC plug to BNC plug cable assembly and will be shipped same-day as it is purchased.

BNC plug to BNC plug cable assembly PE3264-12 is built with RG8X which is a flexible coax type. The Pasternack flexible BNC cable assembly is manufactured with BNC to BNC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency BNC male to BNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

BNC plug to BNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality BNC to BNC cable assembly for quick shipment worldwide. Variations of BNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this BNC male to BNC male cable 12 inch length using RG8X coax, RoHS.

Frequently Asked Questions

What is the PE3264-12 BNC cable used for?

The PE3264-12 is a BNC male to BNC male RF cable used to connect two female BNC interfaces in 50 Ohm systems. It uses RG8X flexible coax and supports DC to 1 GHz operation with straight BNC male connectors on both ends. Engineers use it on benches, in labs, and inside integrated electronic systems where standard BNC connections are already installed. This makes it useful for signal routing, temporary test links, and permanent interconnects that need flexible cable handling.

When would I choose a BNC male-to-male RG8X cable assembly?

A BNC male-to-male RG8X cable assembly like the PE3264-12 is a practical choice when both devices already have female BNC ports. The cable combines 50 Ohm impedance, straight connector geometry, and flexible RG8X construction for dependable routing in standard RF environments. It fits bench instruments, service setups, and electronic assemblies that operate from DC to 1 GHz. Engineers often select this style to avoid adapters, reduce connection complexity, and maintain a straightforward in-series coax path.

Is the PE3264-12 suitable for general RF and electronics integration?

The PE3264-12 is suitable for general RF and electronics integration where BNC interfaces and 50 Ohm coaxial connections are required. It supports DC to 1 GHz operation and uses standard-polarity BNC male connectors with brass bodies and gold-plated contacts. System integrators use it to link modules, instruments, and panel connections in low-frequency RF and electronic equipment. Its flexible RG8X cable also helps when installations need easier routing than a more rigid coax assembly would allow.

What makes RG8X a good fit for this BNC cable assembly?

RG8X is a good fit for the PE3264-12 because it provides a flexible coax option for 50 Ohm BNC cable assembly applications. In this design, RG8X supports DC to 1 GHz performance while pairing with straight BNC male connectors on both ends. That combination works well for bench setups, equipment interconnects, and service tasks where cable movement and routing matter. Engineers often prefer flexible coax in these environments because it is easier to position around instruments, racks, and enclosed assemblies.