BNC Male to D-Sub Plug Cable Using RG174 Coax
Product ID:
PE3C3857
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | BNC |
| Connector Gender 1 | Male |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 |
| Connector Series 2 | D-Sub |
| Connector Gender 2 | Plug |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 |
| RF Cable Part Number | RG174A/U |
| RF Cable Type | RG174 |
| RF Cable Impedance | 50 |
Description
BNC Male to D-Sub Plug Cable Using RG174 Coax
PE3C3857 is a BNC male to D-Sub plug cable using RG174 coax. This Pasternack BNC male to D-Sub plug cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm D-Sub for connector 2.
Our male BNC to plug D-Sub cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C3857 BNC male to D-Sub plug cable assembly is constructed with RG174 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table