75 Ohm BNC Male to 75 Ohm F Male Right Angle Cable Using 75 Ohm PE-B159-BK Black Coax with HeatShrink

Product ID: PE3W06734/BK/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2F
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberPE-B159-BK
RF Cable TypeMINI 59
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44625PE-B159-BKPE44579KitBOM Datasheet

75 Ohm BNC Male to 75 Ohm F Male Right Angle Cable Using 75 Ohm PE-B159-BK Black Coax with HeatShrink

PE3W06734/BK/HS is a BNC male to F male right angle cable using MINI 59 coax. This Pasternack BNC male to F male right angle cable assembly uses a 75 Ohm BNC for connector 1 and a 75 Ohm F for connector 2. BNC to F right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male BNC to male F right angle cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W06734/BK/HS BNC male to F male right angle cable assembly is constructed with MINI 59 coax.