Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC Male Right Angle to HN Male Cable Using PE-C195 Coax

Product ID: PE3W06761

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2HN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C195
RF Cable TypePE-C195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4298PE-C195PE4478KitBOM Datasheet

BNC Male Right Angle to HN Male Cable Using PE-C195 Coax

PE3W06761 is a BNC male right angle to HN male cable using PE-C195 coax. This Pasternack BNC male right angle to HN male cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm HN for connector 2. BNC right angle to HN coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male BNC right angle to male HN cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W06761 BNC male right angle to HN male cable assembly is constructed with PE-C195 coax.