Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC Male to Hook Cable 72 Inch Length Using 75 Ohm RG59 Coax

Product ID: PE33563-72

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$74.99
25-49$71.24
50-99$67.49
100-249$64.49
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details) .
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2Safety Hook
Connector Gender 2Sexless
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 20
RF Cable Part NumberRG59B/U
RF Cable TypeRG59
RF Cable Impedance75

Description

BNC Male to Hook Cable 72 Inch Length Using 75 Ohm RG59 Coax


Very low frequency equipment test lead cable assembly PE33563-72 from Pasternack is manufactured to a high standard of quality. This Pasternack RF test lead is built with a BNC cable connector on side 1. Our BNC test lead assembly has a safety hook connector on side 2.


BNC to BNC RF test equipment lead cable is manufactured with male gender for side 1 and sexless for side 2. BNC male to safety hook sexless cable test lead for RF is constructed with RG59 cable and the impedance is 75 Ohm. PE33563-72 BNC male to safety hook sexless test equipment lead using RG59 cable has a 72 inch length.


Pasternack BNC to safety hook RG59 very low frequency cable test equipment lead is part of over 40,000 RF, microwave and millimeter wave components from supplier Pasternack. Our test equipment lead with BNC to safety hook connectors and RG59 cable is in-stock and Pasternack is where to buy your breakout test lead cable for same day shipping throughout the United States and internationally, as with all other Pasternack radio frequency parts. Custom low frequency equipment test lead cable assemblies can be built and shipped quickly from our Irvine, CA location in the United States.