TC-240-BM-75-X BNC male coaxial connector has an interface type of BNC male which is compatible with LMR-240-75, LMR-240-75-DB and LMR-240-75-FR cables and has an impedance of 75 Ohms. Pasternack's BNC male connector uses crimp as an attachment method. Our male BNC coaxial connector provides a maximum frequency of 4 GHz. This BNC male RF connector is stocked to be readily available for same business day shipment and can be expertly assembled using our online Cable Creator.
The Pasternack BNC male coaxial connector has a PTFE dielectric type and a VSWR of 1.2:1. Pasternack's BNC coaxial connector has a brass body with tri-metal plating. Our TC-240-BM-75-X BNC connector uses a gold over nickel over copper-plated brass contact.The Pasternack RF connector block has a maximum inner conductor and outer conductor resistance of 3 mOhms and 2 mOhms respectively. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
The radio frequency connector made from brass material has a contact life of 500 cycles or more. Our high-quality TC-240-BM-75-X features a 80 µin minimum body plating specification. The TC-240-BM-75-X BNC connector operates at a temperature range of -55 to 125 deg C. This bayonet male BNC coaxial RF connector has a maximum insertion loss of 0.2 dB. This BNC connector has a gold over nickel over copper inner contact plating. The Pasternack BNC male connector has a maximum operating voltage of 500 Vrms and a dielectric withstanding voltage of 1,000 Vrms. This coaxial RF connector comes with a minimum insulation resistance of 5,000 MOhms.
This Pasternack male BNC connector will ship the same business day as purchased. Our BNC male connector is part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.
*LMR® is a registered trademark of Times Microwave Systems