Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC Male to MCX Jack Bulkhead Low Loss Cable 24 Inch Length Using LMR-100 Coax

Product ID: PE3C6788-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$50.99
25-49$48.44
50-99$45.89
100-249$43.85
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 171
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MCX
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-100A-PVC
RF Cable TypeLMR-100A
RF Cable Impedance50 Ohm
Length24 inches

Description

BNC Male to MCX Jack Bulkhead Low Loss Cable 24 Inch Length Using LMR-100 Coax

Radio frequency assembly BNC male to MCX jack bulkhead low loss cable 24 inch length using LMR-100 coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, low loss, general use, etc. BNC male to MCX jack bulkhead low loss cable 24 inch length using LMR-100 coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom BNC to MCX cable assembly orders will ship same day as well.

Pasternack RF coax low loss cable assembly is built with BNC cable connection on one end and MCX bulkhead cable connection on the other. Our low loss BNC to MCX cable assemblies have a male gender on end 1 and jack on end 2. This BNC to MCX cable is a male to jack coax assembly, PE3C6788-24, can also be known as a low loss BNC plug to MCX female cable assembly and will be shipped same-day as it is purchased.

BNC plug to MCX female cable assembly PE3C6788-24 is built with LMR-100A which is a flexible coax type. The Pasternack flexible BNC cable assembly is manufactured with BNC to MCX cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 5.8 GHz maximum frequency BNC male to MCX jack bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C6788-24 can also be used in the other direction and will be MCX jack bulkhead to BNC male cable assembly if the opposite connectivity is required.

Low loss BNC plug to MCX female bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality BNC to MCX cable assembly for quick shipment worldwide. Variations of BNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this BNC male to MCX jack bulkhead low loss cable 24 inch length using LMR-100 coax.