In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

75 Ohm BNC Male Right Angle to 75 Ohm MCX Plug Cable Using 75 Ohm RG179 Coax

Product ID: PE3W11993

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2MCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG179B/U
RF Cable TypeRG179
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4610RG179B/UPE44298KitBOM Datasheet

75 Ohm BNC Male Right Angle to 75 Ohm MCX Plug Cable Using 75 Ohm RG179 Coax

PE3W11993 is a BNC male right angle to MCX plug cable using RG179 coax. This Pasternack BNC male right angle to MCX plug cable assembly uses a 75 Ohm BNC for connector 1 and a 75 Ohm MCX for connector 2. BNC right angle to MCX coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male BNC right angle to plug MCX cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W11993 BNC male right angle to MCX plug cable assembly is constructed with RG179 coax.