Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC Male to MHV Female Cable Using LMR-195 Coax

Product ID: PE3W00068/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MHV
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-195
RF Cable TypeLMR-195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


BNC Male Connector Crimp/Solder Attachment for RG58, RG303, RG141, PE-C195, PE-P195, LMR-195, .195 inchLow Loss Flexible LMR-195 Outdoor Rated Coax Cable Double Shielded with Black PE JacketMHV Female Connector Crimp/Solder Attachment for PE-P195, PE-C195, RG58, RG141, RG303, 0.195 inch, LMR-195Data Icon
PE4016LMR-195PE44102KitBOM Datasheet

BNC Male to MHV Female Cable Using LMR-195 Coax wi

PE3W00068/HS is a BNC male to MHV female cable using LMR-195 coax. This Pasternack BNC male to MHV female cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm MHV for connector 2.

Our male BNC to female MHV cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W00068/HS BNC male to MHV female cable assembly is constructed with LMR-195 coax.

* LMR™ is a trademark of Times Microwave Systems.