Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC Male to MHV Male Right Angle Cable Using RG174 Coax

Product ID: PE3C3465

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2MHV
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50

Description

BNC Male to MHV Male Right Angle Cable Using RG174 Coax

PE3C3465 is a BNC male to MHV male right angle cable using RG174 coax. This Pasternack BNC male to MHV male right angle cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm MHV for connector 2. BNC to MHV right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male BNC to male MHV right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C3465 BNC male to MHV male right angle cable assembly is constructed with RG174 coax.