BNC Male to Mini Alligator Clip Cable 60 Inch Length Using 75 Ohm RG59 Coax
Product ID:
PE33548-60
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Pricing
| Quantity | Price |
| 1-24 | $84.89 |
| 25-49 | $80.65 |
| 50-99 | $76.40 |
| 100-249 | $73.01 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 241

Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details) . font> font> |
| Connector Series 1 | BNC |
| Connector Gender 1 | Male |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 |
| Connector Series 2 | Mini Alligator |
| Connector Gender 2 | Clip |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 0 |
| RF Cable Part Number | RG59B/U |
| RF Cable Type | RG59 |
| RF Cable Impedance | 75 |
Description
BNC Male to Mini Alligator Clip Cable 60 Inch Length Using 75 Ohm RG59 Coax
Very low frequency equipment test lead cable assembly PE33548-60 from Pasternack is manufactured to a high standard of quality. This Pasternack RF test lead is built with a BNC cable connector on side 1. Our BNC test lead assembly has a mini alligator connector on side 2.
BNC to BNC RF test equipment lead cable is manufactured with male gender for side 1 and clip for side 2. BNC male to mini alligator clip cable test lead for RF is constructed with RG59 cable and the impedance is 75 Ohm. PE33548-60 BNC male to mini alligator clip test equipment lead using RG59 cable has a 60 inch length.
Pasternack BNC to mini alligator RG59 very low frequency cable test equipment lead is part of over 40,000 RF, microwave and millimeter wave components from supplier Pasternack. Our test equipment lead with BNC to mini alligator connectors and RG59 cable is in-stock and Pasternack is where to buy your breakout test lead cable for same day shipping throughout the United States and internationally, as with all other Pasternack radio frequency parts. Custom low frequency equipment test lead cable assemblies can be built and shipped quickly from our Irvine, CA location in the United States.
The PE33548-60 is a BNC male to mini alligator clip cable designed for breakout test connections, offering 75 Ohm impedance and RG59B/U coax construction. It links BNC-equipped instruments to clipped temporary circuit points during very low frequency bench testing and electronics troubleshooting tasks. Brass connector materials, gold-plated contacts, and a flexible RG59 coax design support reliable handling across a -40°C to 80°C operating range.
Frequently Asked Questions
What is the PE33548-60 BNC male to mini alligator clip cable used for?
The PE33548-60 is a BNC male to mini alligator clip cable used for temporary signal access during very low frequency bench testing. It uses RG59B/U coax, provides 75 Ohm cable impedance, and combines a straight BNC interface with a straight mini alligator clip termination. Engineers use it when test equipment has a BNC output but the target circuit needs a clipped connection point. This setup is useful in electronics labs, prototype benches, and troubleshooting workflows where fast breakout access matters.
When would I use a BNC to mini alligator clip RF lead instead of a standard cable assembly?
A BNC to mini alligator clip RF lead like PE33548-60 is used when one end must connect to an exposed conductor quickly. It combines a standard BNC male interface with a clip termination, making it practical for temporary access rather than permanent mated connections. Engineers choose this style for prototype checks, low-frequency signal tracing, and bench diagnostics on accessible terminals or wires. It is especially helpful when repeated repositioning is required during measurement, adjustment, or fault isolation work.
Is the PE33548-60 suitable for bench testing and electronics troubleshooting?
The PE33548-60 is suitable for bench testing and electronics troubleshooting where a BNC instrument must reach a temporary connection point. Its RG59B/U flexible coax construction and 75 Ohm cable impedance make it well suited for organized, repeatable low-frequency lab setups. The mini alligator clip end helps engineers attach quickly to wires, terminals, or exposed leads during evaluation and debug. Its -40°C to 80°C operating range also supports use across typical laboratory and controlled equipment environments.
What makes the PE33548-60 practical for temporary breakout connections?
The PE33548-60 is practical for temporary breakout connections because it bridges a BNC interface and a mini alligator clip in one assembly. This design reduces setup time by letting engineers move from instrument connection to clipped circuit access without building a custom lead. Brass connector materials, a gold-plated contact, and flexible RG59B/U coax support repeated handling in bench environments. That combination makes it a useful choice for lab troubleshooting, prototype measurements, and quick signal verification tasks.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table