Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC Male to Mini UHF Male Cable Using RG142 Coax , LF Solder

Product ID: PE33930LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2Mini UHF
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG142B/U
RF Cable TypeRG142
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


BNC Male Connector Crimp/Solder Attachment for RG55, RG142, RG223, RG400Mini UHF Male Connector Crimp/Solder Attachment For RG55, RG141, RG142, RG223, RG400Data Icon
PE4044RG142B/UPE4521KitBOM Datasheet

BNC Male to Mini UHF Male Cable Using RG142 Coax, LF Solder

PE33930LF is a BNC male to Mini UHF male cable using RG142 coax. This Pasternack BNC male to Mini UHF male cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm Mini UHF for connector 2.

Our male BNC to male Mini UHF cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE33930LF BNC male to Mini UHF male cable assembly is constructed with RG142 coax.