Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC Male to Mini UHF Male Cable Using RG400 Coax with HeatShrink

Product ID: PE3W05635/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2Mini UHF
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG400/U
RF Cable TypeRG400
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


BNC Male Connector Clamp/Solder Attachment for RG58, RG55, RG141, RG142, RG223, RG400, RG303, PE-C195, PE-P195, LMR-195Mini UHF Male Connector Crimp/Solder Attachment For RG55, RG141, RG142, RG223, RG400Data Icon
PE4023RG400/UPE4521KitBOM Datasheet

BNC Male to Mini UHF Male Cable Using RG400 Coax with HeatShrink

PE3W05635/HS is a BNC male to Mini UHF male cable using RG400 coax. This Pasternack BNC male to Mini UHF male cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm Mini UHF for connector 2.

Our male BNC to male Mini UHF cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W05635/HS BNC male to Mini UHF male cable assembly is constructed with RG400 coax.