Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC Male to N Female Bulkhead Cable Using LMR-195 Coax

Product ID: PE3C4089

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250
RF Cable Part NumberLMR-195
RF Cable TypeLMR-195
RF Cable Impedance50

Description

BNC Male to N Female Bulkhead Cable Using LMR-195 Coax

PE3C4089 is a BNC male to N type female bulkhead cable using LMR-195 coax. This Pasternack BNC male to type N female bulkhead cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm type N for connector 2.

Our male BNC to female N type bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C4089 BNC male to type N female bulkhead cable assembly is constructed with LMR-195 coax.

* LMR™ is a trademark of Times Microwave Systems.