Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC Male to N Female 4 Hole Flange Cable Using RG142 Coax

Product ID: PE3C4664

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 24 Hole Flange
Connector Impedance 250 Ohm
RF Cable Part NumberRG142B/U
RF Cable TypeRG142
RF Cable Impedance50 Ohm

Description

BNC Male to N Female 4 Hole Flange Cable Using RG142 Coax

PE3C4664 is a BNC male to N type female 4 hole flange cable using RG142 coax. This Pasternack BNC male to type N female 4 hole flange cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm type N for connector 2.

Our male BNC to female type N 4 hole flange cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C4664 BNC male to N type female 4 hole flange cable assembly is constructed with RG142 coax.