BNC Male to N Male Right Angle Cable Using LMR-400-UF Coax
Product ID:
PE3C4244
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | BNC |
| Connector Gender 1 | Male |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | N |
| Connector Gender 2 | Male |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Right Angle |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | LMR-400-UF |
| RF Cable Type | LMR-400-UF |
| RF Cable Impedance | 50 Ohm |
Description
BNC Male to N Male Right Angle Cable Using LMR-400-UF Coax
PE3C4244 is a BNC male to type N male right angle cable using LMR-400-UF coax. This Pasternack BNC male to N type male right angle cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm type N for connector 2. BNC to N type right angle coaxial cable assembly uses 90 degree right angle coax cable connector.
Our male BNC to male type N right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C4244 BNC male to type N male right angle cable assembly is constructed with LMR-400-UF coax.
* LMR™ is a trademark of Times Microwave Systems.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table