Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

BNC Male to N Male Cable Using PE-C400 Coax

Product ID: PE3C4749
Product discontinued.
Replaced with PE3C6744.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C400
RF Cable TypePE-C400
RF Cable Impedance50 Ohm

Description

BNC Male to N Male Cable Using PE-C400 Coax

PE3C4749 is a BNC male to type N male cable using PE-C400 coax. This Pasternack BNC male to N type male cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm type N for connector 2.

Our male BNC to male N type cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C4749 BNC male to type N male cable assembly is constructed with PE-C400 coax.