Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC Male to N Male Cable Using RG223 Coax with HeatShrink, LF Solder, RoHS

Product ID: PE3476LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG223/U
RF Cable TypeRG223
RF Cable Impedance50

Description

BNC Male to N Male Cable Using RG223 Coax with HeatShrink, LF Solder, RoHS

PE3476LF/HS is a BNC male to type N male cable using RG223 coax. This Pasternack BNC male to type N male cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm N type for connector 2.

Our male BNC to male type N cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3476LF/HS BNC male to N type male cable assembly is constructed with RG223 coax.