In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

BNC Male Connector Crimp/Solder Attachment for PE-C400, LMR-400, LMR-400-DB, LMR-400-UF-FR, LMR-400-FR, LMR-LW400, LMR-400

Product ID: PE517801

Pricing

QuantityPrice
1-4$14.39
5-9$14.10
10-24$13.81
25-99$13.53
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 5
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesBNC
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Minimum FrequencyDC
Maximum Frequency1.8 GHz
Interface Type 1PE-C400
Interface Type 2LMR-400
Interface Type 3LMR-400-DB
Interface Type 4LMR-400-UF
Interface Type 5TCOM-400-FR
Interface Type 6LMR-400-FR
Interface Type 7LMR-LW400
Interface Type 8TCOM-400
Interface Type 9LMR-400-LLPX
Interface Type 10PE-B400

Description