In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

RP BNC Male Bulkhead Mount Connector Solder Attachment Solder Cup Terminal, .350 inch D Hole

Product ID: PE4761
Product discontinued.
Search for alternative Connectors or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityReverse Polarity
Connector SeriesBNC
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodBulkhead
Interface Type 1Solder Cup

Description

RP BNC Male Bulkhead Mount Connector Solder Attachment Solder Cup Terminal, .350 inch D Hole

PE4761 reverse polarity BNC male bulkhead terminal connector has an interface type of solder cup and a 50 Ohm impedance. Pasternack reverse polarity BNC male bulkhead connector uses shield/contact solder as an attachment method.

The Pasternack reverse polarity BNC male bulkhead terminal connector has a PTFE dielectric type. The Pasternack BNC terminal connector has a brass body with nickel plating. Our PE4761 reverse polarity BNC connector uses brass contact. This reverse polarity BNC male bulkhead terminal RF connector is RoHS and REACH compliant.

This Pasternack reverse polarity male BNC bulkhead connector will ship the same day as purchased. Our bulkhead BNC reverse polarity male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom BNC connector cable assemblies that will ship the same day as well.