75 Ohm BNC Male Connector Crimp/Solder Attachment for RG179, RG187
Product ID:
PE4604
Pricing
| Quantity | Price |
| 1-24 | $34.19 |
| 25-49 | $32.48 |
| 50-99 | $30.77 |
| 100-249 | $29.40 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 194

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | BNC |
| Connector Gender | Male |
| Impedance | 75 Ohm |
| Body Style | Straight |
| Attachment Method | Crimp/Solder |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 1 GHz |
| Interface Type 1 | RG179 |
| Interface Type 2 | RG187 |
Description
75 Ohm BNC Male Connector Crimp/Solder Attachment for RG179, RG187
PE4604 BNC male coaxial connector has an interface type of RG179, RG187 and a 75 Ohm impedance. Pasternack BNC male connector uses shield/contact crimp/solder as an attachment method. Our male BNC coaxial connector provides a minimum frequency of DC and a maximum frequency of 1 GHz.
The Pasternack BNC male coaxial connector has a PTFE dielectric type and a VSWR of 1.3. The Pasternack BNC coaxial connector has a brass body with nickel plating. Our PE4604 BNC connector uses brass contact. This BNC male coaxial RF connector is RoHS and REACH compliant.
This Pasternack male BNC connector will ship the same day as purchased. Our BNC male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom BNC connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table