Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC Male Right Angle 75 Ohm to BNC Male Right Angle 75 Ohm Cable Assemblies

Pasternack Enterprises BNC male right angle 75 Ohm to BNC male right angle 75 Ohm cable assembly product line contains 84 custom and standard configurations that use Flexible cable. BNC male right angle 75 Ohm to BNC male right angle 75 Ohm assemblies are fabricated with 6 unique cable part numbers and 4 different BNC connectors. Our BNC male right angle 75 Ohm to BNC male right angle 75 Ohm cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack BNC male right angle 75 Ohm to BNC male right angle 75 Ohm cable assemblies are available with 12 different cable and connector combinations. Our customers may select the BNC male right angle 75 Ohm to BNC male right angle 75 Ohm cable assemblies with any combination of the following configurations: standard or custom length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity. Coaxial cable assemblies are 100% continuity tested and complete RF testing and phase matching can be specified.


Pasternack Enterprises' facility certified to ISO 9001:2015 ships BNC male right angle 75 Ohm to BNC male right angle 75 Ohm cable assemblies the same day from the broadest, deepest inventory of RF and microwave components on hand. Exceptional technical support and customer service are on hand to assist our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant