BNC Male Right Angle to Snap-On QN Male Cable Using LMR-240-UF Coax
Product ID:
PE3W16674
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | BNC |
| Connector Gender 1 | Male |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Right Angle |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | QN |
| Connector Gender 2 | Male |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | LMR-240-UF |
| RF Cable Type | LMR-240-UF |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE44641 | LMR-240-UF | PE45222 | KitBOM Datasheet |
|---|
BNC Male Right Angle to Snap-On QN Male Cable Using LMR-240-UF Coax
PE3W16674 is a BNC male right angle to QN male cable using LMR-240-UF coax. This Pasternack BNC male right angle to QN male cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm QN for connector 2. BNC right angle to QN coaxial cable assembly uses 90 degree right angle coax cable connector.
Our male BNC right angle to male QN cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W16674 BNC male right angle to QN male cable assembly is constructed with LMR-240-UF coax.
* LMR™ is a trademark of Times Microwave Systems.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table