Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC Male Right Angle to UHF Female Cable Using RG142 Coax with HeatShrink

Product ID: PE3W14217/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2UHF
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG142B/U
RF Cable TypeRG142
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


BNC Male Right Angle Connector Crimp/Solder Attachment for RG55, RG141, RG142, RG223, RG400UHF Female Connector Crimp/Solder Attachment For RG55, RG141, RG142, RG223, RG400Data Icon
PE4345RG142B/UPE44057KitBOM Datasheet

BNC Male Right Angle to UHF Female Cable Using RG142 Coax with HeatShrink

PE3W14217/HS is a BNC male right angle to UHF female cable using RG142 coax. This Pasternack BNC male right angle to UHF female cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm UHF for connector 2. BNC right angle to UHF coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male BNC right angle to female UHF cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W14217/HS BNC male right angle to UHF female cable assembly is constructed with RG142 coax.