BNC Male to SMB Plug Right Angle Cable Using RG188-DS Coax
Product ID:
PE3W02331
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | BNC |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | SMB |
Connector Gender 2 | Plug |
Connector Polarity 2 | Standard |
Connector Angle 2 | Right Angle |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | RG188-DS |
RF Cable Type | RG188-DS |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
---|
PE45114 | RG188-DS | PE44818 | KitBOM Datasheet |
---|
BNC Male to SMB Plug Right Angle Cable Using RG188-DS Coax
PE3W02331 is a BNC male to SMB plug right angle cable using RG188-DS coax. This Pasternack BNC male to SMB plug right angle cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm SMB for connector 2. BNC to SMB right angle coaxial cable assembly uses 90 degree right angle coax cable connector.
Our male BNC to plug SMB right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W02331 BNC male to SMB plug right angle cable assembly is constructed with RG188-DS coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.