BNC Male to Push-On SMP Female Right Angle Cable Using RG174 Coax , LF Solder
Product ID:
PE3W06234LF
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Pricing
Quantity | Price |
1-24 | $57.49 |
25-49 | $54.62 |
50-99 | $51.74 |
100-249 | $49.44 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 5,449

Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | BNC |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | SMP |
Connector Gender 2 | Female |
Connector Polarity 2 | Standard |
Connector Angle 2 | Right Angle |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | RG174A/U |
RF Cable Type | RG174 |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
---|
PE45045 | RG174A/U | PE45128 | KitBOM Datasheet |
---|
BNC Male to Push-On SMP Female Right Angle Cable Using RG174 Coax, LF Solder
PE3W06234LF is a BNC male to SMP female right angle cable using RG174 coax. This Pasternack BNC male to SMP female right angle cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm SMP for connector 2. BNC to SMP right angle coaxial cable assembly uses 90 degree right angle coax cable connector.
Our male BNC to female SMP right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W06234LF BNC male to SMP female right angle cable assembly is constructed with RG174 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.