Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

BNC Male to SSMC Plug Right Angle Low Loss Cable 36 Inch Length Using LMR-100 Coax

Product ID: PE3C4431-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$67.89
25-49$64.50
50-99$61.10
100-249$58.39
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SSMC
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-100A-PVC
RF Cable TypeLMR-100A
RF Cable Impedance50 Ohm
Length36 inches

Description

BNC Male to SSMC Plug Right Angle Low Loss Cable 36 Inch Length Using LMR-100 Coax

The PE3C4431-36 is a BNC male to SSMC plug right angle cable designed for RF interconnects, offering 50 Ohm impedance and DC to 3 GHz operation. It links larger BNC interfaces to compact SSMC connection points in RF assemblies where board space and cable routing matter. Brass connectors, gold-plated contacts, and LMR-100A-PVC flexible coax support low loss performance with 1.6:1 maximum VSWR across the assembly.

Pasternack RF coax low loss cable assembly is built with BNC cable connection on one end and right angle SSMC cable connection on the other. Our low loss BNC to right angle SSMC cable assemblies have a male gender on end 1 and plug on end 2. This BNC to SSMC cable is a male to plug coax assembly, PE3C4431-36, can also be known as a low loss BNC plug to right angle SSMC male cable assembly and will be shipped same-day as it is purchased.

BNC plug to SSMC male cable assembly PE3C4431-36 is built with LMR-100A which is a flexible coax type. The Pasternack flexible BNC cable assembly is manufactured with BNC to right angle SSMC cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 3 GHz maximum frequency BNC male to SSMC right angle plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C4431-36 can also be used in the other direction and will be right angle SSMC plug to BNC male cable assembly if the opposite connectivity is required.

Low loss BNC plug to SSMC right angle male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality BNC to SSMC cable assembly for quick shipment worldwide. Variations of BNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this BNC male to SSMC plug right angle low loss cable 36 inch length using LMR-100 coax.

Frequently Asked Questions

What is the PE3C4431-36 RF cable assembly used for?

The PE3C4431-36 is a BNC male to SSMC plug right angle RF cable assembly used to connect unlike 50 Ohm interfaces. It uses LMR-100A-PVC flexible coax and supports DC to 3 GHz operation with 1.6:1 maximum VSWR. Engineers use it when a standard BNC port must connect to a compact SSMC interface in benches or embedded assemblies. The right-angle SSMC end also helps manage cable routing where straight connector exit would crowd nearby components or enclosure walls.

When would I use a BNC to SSMC right-angle cable instead of a straight cable?

A BNC to SSMC right-angle cable like PE3C4431-36 is useful when the SSMC connection point has limited clearance. The right-angle plug changes cable exit direction while maintaining 50 Ohm performance across the DC to 3 GHz range. Engineers often choose this layout for compact modules, board-level interconnects, and enclosures with nearby walls or adjacent RF hardware. It can reduce bend stress at the connector area and make routing cleaner in dense electronic assemblies.

Is the PE3C4431-36 suitable for general RF and electronics integration?

The PE3C4431-36 is suitable for general RF and electronics integration where BNC and SSMC interfaces must be joined reliably. Its 50 Ohm construction, low loss design, and LMR-100A-PVC coax support controlled impedance signal transfer across DC to 3 GHz. This makes it practical for lab development, subsystem hookup, and prototype builds that mix standard instrument ports with compact interconnects. The assembly also uses brass connector bodies, gold-plated contacts, and PTFE or Teflon dielectrics for stable mechanical and electrical performance.

What makes the PE3C4431-36 a good fit for compact RF assemblies?

The PE3C4431-36 fits compact RF assemblies because it combines a small SSMC plug interface with a right-angle connector orientation. That layout helps route the cable away from crowded board areas while preserving 50 Ohm impedance and DC to 3 GHz coverage. Engineers use this type of assembly in tight packaging where a straight connector would press against nearby hardware or housing surfaces. Its flexible LMR-100A-PVC coax also makes installation easier when cable paths require controlled bends inside limited space.