BNC Male to SSMC Plug Cable Using RG316 Coax
Product ID:
PE3C4413
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | BNC |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | SSMC |
Connector Gender 2 | Plug |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | RG316/U |
RF Cable Type | RG316 |
RF Cable Impedance | 50 Ohm |
Description
BNC Male to SSMC Plug Cable Using RG316 Coax
PE3C4413 is a BNC male to SSMC plug cable using RG316 coax. This Pasternack BNC male to SSMC plug cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm SSMC for connector 2.
Our male BNC to plug SSMC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C4413 BNC male to SSMC plug cable assembly is constructed with RG316 coax and the maximum VSWR is 1.5:1.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.