Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

75 Ohm BNC Male Connector Crimp/Solder Attachment for Belden 1505A

Product ID: PE44626

Pricing

QuantityPrice
1-24$3.18

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1,956
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesBNC
Connector GenderMale
Impedance75 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Interface Type 1Belden 1505A

Description