75 Ohm BNC Male Connector Crimp/Solder Attachment For 1505A, High Definition
Product ID:
PE44631
Pricing
Quantity | Price |
1-24 | $7.35 |
25-49 | $6.98 |
50-99 | $6.62 |
100-249 | $6.32 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 125

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | BNC |
Connector Gender | Male |
Impedance | 75 Ohm |
Body Style | Straight |
Attachment Method | Crimp/Solder |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 4 GHz |
Interface Type 1 | 1505A |
Description
75 Ohm BNC Male Connector Crimp/Solder Attachment For 1505A, High Definition
PE44631 BNC male coaxial connector has an interface type of 1505A and a 75 Ohm impedance. Pasternack BNC male connector uses shield/contact crimp/solder as an attachment method. Our male BNC coaxial connector provides a minimum frequency of DC and a maximum frequency of 4 GHz.
The Pasternack BNC male coaxial connector has a teflon dielectric type. The Pasternack BNC coaxial connector has a brass body with nickel plating. Our PE44631 BNC connector uses brass contact. This BNC male coaxial RF connector is REACH compliant.
This Pasternack male BNC connector will ship the same day as purchased. Our BNC male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom BNC connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.