75 Ohm BNC Male Right Angle Connector Compression Attachment for

Product ID: PE44581
Product discontinued.
Search for alternative Connectors or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesBNC
Connector GenderMale
Impedance75 Ohm
Body StyleRight Angle
Attachment MethodCompression
Mount MethodNone

Description

75 Ohm BNC Male Right Angle Connector Compression Attachment for

PE44581 BNC male right angle coaxial connector has an interface type of and a 75 Ohm impedance. Pasternack BNC male connector uses shield/contact compression as an attachment method.

The Pasternack right angle BNC male coaxial connector has a hdpe dielectric type. The Pasternack BNC coaxial connector has a brass body with nickel plating. Our PE44581 BNCright angle connector uses brass/beryllium copper contact. This BNC male right angle coaxial RF connector is RoHS and REACH compliant.

This Pasternack right angle male BNC connector will ship the same day as purchased. Our BNC right angle male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom BNC connector cable assemblies that will ship the same day as well.