Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm BNC Male Connector Crimp/Solder Attachment for 1855A-BK, 1855A-BL, 1855A-BR, 1855A-GR, 1855A-GY, 1855A-OR, 4855R-BK, 4855R-BL, 4855R

Product ID: PE44625

Pricing

QuantityPrice
1-24$28.89
25-49$27.45
50-99$26.00
100-249$24.85
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 280
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesBNC
Connector GenderMale
Impedance75 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency4 GHz
Interface Type 1PE-B159
Interface Type 2Belden 1855A
Interface Type 3Mini 59

Description