Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm BNC Male Connector Compression Attachment for PE-B159, Belden 1855A, Mini 59

Product ID: PE44577

Pricing

QuantityPrice
1-24$26.59
25-49$25.26
50-99$23.93
100-249$22.87
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1,445
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesBNC
Connector GenderMale
Impedance75 Ohm
Body StyleStraight
Attachment MethodCompression
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency4.5 GHz
Interface Type 1PE-B159
Interface Type 2Belden 1855A
Interface Type 3Mini 59

Description