75 Ohm BNC Male Right Angle Connector Clamp/Solder Attachment For RG179, RG187
Product ID:
PE4609
Pricing
| Quantity | Price |
| 1-24 | $87.79 |
| 25-49 | $83.40 |
| 50-99 | $79.01 |
| 100-249 | $75.50 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 59

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | BNC |
| Connector Gender | Male |
| Impedance | 75 Ohm |
| Body Style | Right Angle |
| Attachment Method | Clamp/Solder |
| Mount Method | None |
| Interface Type 1 | RG179 |
| Interface Type 2 | RG187 |
Description
75 Ohm BNC Male Right Angle Connector Clamp/Solder Attachment For RG179, RG187
PE4609 BNC male right angle coaxial connector has an interface type of RG179, RG187 and a 75 Ohm impedance. Pasternack BNC male connector uses shield/contact clamp/solder as an attachment method.
The Pasternack right angle BNC male coaxial connector has a teflon dielectric type. The Pasternack BNC coaxial connector has a brass body with nickel plating. This BNC male right angle coaxial RF connector is RoHS and REACH compliant.
This Pasternack right angle male BNC connector will ship the same day as purchased. Our BNC right angle male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom BNC connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table