In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

BNC Male to Straight Cut Lead Cable Using RG316 Coax with HeatShrink, LF Solder, RoHS

Product ID: PE38076LF/HS
Product discontinued.
Replaced with PE3C3581.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2Straight Cut Lead
Connector Gender 2Sexless
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 20
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50

Description

BNC Male to Straight Cut Lead Cable Using RG316 Coax with HeatShrink, LF Solder, RoHS

PE38076LF/HS is a BNC male to Straight Cut Lead sexless cable using RG316 coax. This Pasternack BNC male to Straight Cut Lead sexless cable assembly uses a 50 Ohm BNC for connector 1 and a Straight Cut Lead for connector 2.

Our male BNC to sexless Straight Cut Lead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE38076LF/HS BNC male to Straight Cut Lead sexless cable assembly is constructed with RG316 coax.