Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC Male Connector Crimp/Solder Attachment For LMR-200, PE-C200

Product ID: TC-200-BM
Product discontinued.
Replaced with TC-200-BM-X.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesBNC
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Interface Type 1LMR-200
Interface Type 2PE-C200

Description

BNC Male Connector Crimp/Solder Attachment For LMR-200, PE-C200

TC-200-BM BNC male coaxial connector has an interface type of LMR-200, PE-C200 and a 50 Ohm impedance. Pasternack BNC male connector uses shield/contact crimp/solder as an attachment method.

The Pasternack BNC male coaxial connector has a teflon dielectric type. The Pasternack BNC coaxial connector has a brass body with silver plating. Our TC-200-BM BNC connector uses brass contact. This BNC male coaxial RF connector is RoHS and REACH compliant.

This Pasternack male BNC connector will ship the same day as purchased. Our BNC male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom BNC connector cable assemblies that will ship the same day as well.

*LMR™ is a Trademark of Times Microwave