BNC Male to TNC Female Cable Using LMR-400-DB Coax
Product ID:
PE3W11542
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | BNC |
| Connector Gender 1 | Male |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | TNC |
| Connector Gender 2 | Female |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | LMR-400-DB |
| RF Cable Type | LMR-400-DB |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE44294 | LMR-400-DB | PE45639 | KitBOM Datasheet |
|---|
BNC Male to TNC Female Cable Using LMR-400-DB Coax
PE3W11542 is a BNC male to TNC female cable using LMR-400-DB coax. This Pasternack BNC male to TNC female cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm TNC for connector 2.
Our male BNC to female TNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W11542 BNC male to TNC female cable assembly is constructed with LMR-400-DB coax.
* LMR™ is a trademark of Times Microwave Systems.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table